IESNA:LM-63-2002
[TEST]P1055145
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2572
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1700.1 1681.6 1674.5 1661.7 1644.7 1623.4 1594.9 1565.1 1531 1492.6
1447.1 1403 1353.3 1303.5 1250.9 1196.9 1141.5 1084.6 1026.3 963.8
905.5 842.9 780.4 719.3 656.7 592.8 528.8 462 396.6 332.6
265.8 207.5 152.1 100.9 52.6 17.1 0
1700.1 1710.1 1698.7 1678.8 1646.1 1600.6 1546.6 1491.2 1424.3 1360.4
1292.1 1222.5 1147.1 1070.4 992.2 915.4 838.7 763.3 690.8 618.4
548.7 480.5 415.1 352.5 302.8 263 226 190.5 159.2 129.4
103.8 81 59.7 41.2 25.6 11.4 0
1700.1 1690.2 1668.8 1619.1 1548 1475.5 1391.6 1302.1 1204 1105.9
1003.6 905.5 810.3 722.1 641.1 564.3 486.2 432.1 392.3 354
315.6 284.3 254.4 226 201.9 179.1 156.4 136.5 118 99.5
81 65.4 51.2 37 22.7 11.4 0
1700.1 1690.2 1647.5 1573.6 1488.3 1386 1277.9 1159.9 1042 928.2
818.8 722.1 629.7 541.6 477.6 435 393.8 359.6 324.1 294.3
267.2 243.1 220.3 199 179.1 160.6 142.1 125.1 108 92.4
76.8 62.5 48.3 35.5 22.7 11.4 0
1700.1 1694.4 1653.2 1572.2 1474.1 1364.6 1243.8 1113 987.9 871.4
760.5 662.4 567.2 494.7 450.6 410.8 375.3 342.6 309.9 281.5
257.3 234.5 213.2 193.3 173.4 154.9 137.9 122.2 105.2 89.6
75.3 61.1 46.9 34.1 21.3 10 0
